??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
7003 Series - Up to 1,250 LBS
Bill of material
S7033-A38H-PH-RB
Part Number
S7033-A38H-PH-RB
Series
7003 Series
Type
Fastening
Size
Diameter
Inch
Tread Width
2 Inch
Finish
Wheel Type
Wheel Color
Bearing Type
Overall Height
4 7/8 Inch
Capacity
700 lbs.
Weight
4.40 lbs.
Brake Options
Swivel Radius
2 3/4 Inch
Seal Option
Thread Guards
Side Washers
Swivel Lock
Previews
3D
Dimension
2D
Download CAD models