??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Standard, Balanced None, Spiral Clean None, Spiral Clean Leakage Chamber, DN-125 - Mixproof Valve
Bill of material
9613303251
Valves Order Code
9613303251
CAS CODE INPUT
MP(2):SF150150NW129INNNNENNYN6XXXXX
Product Type
ROW Version Standard
Data Sheet
Data Sheet
Lower Valve body size
DN-150
Upper Valve body size
DN-150
House configuration
Welded houses
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Plugs
No
Spiral Cleaning of spindel
No
Spiral cleaning of leakage chamber
Yes
Internal cleaning (Seat lift)
No
Actuator size
5-Strong
EOLDATE
Previews
3D
Dimension
2D
Download CAD models