??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 12
HELP_VARIABLE
Company
Alfa Laval
Description
Standard, Balanced Both Plugs, Spiral Clean Both Plugs, Spiral Clean Leakage Chamber, 2-Inch - Mixproof Valve
Bill of material
9613002945
Valves Order Code
CAS CODE INPUT
Product Type
ROW Version Standard
Data Sheet
Data Sheet
AVAILABILITY
Available
Lower Valve body size
2-Inch
Upper Valve body size
2-Inch
House configuration
Welded houses
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Plugs
Both
Spiral Cleaning of spindel
Both
Spiral cleaning of leakage chamber
Yes
Internal cleaning (Seat lift)
Actuator size
3-Basic
Previews
3D
Boyut
2D
CAD modeli indir