??
Catalog navigation
CAD model selection
Selectable products: 333
HELP_VARIABLE
Company
Alfa Laval
Description
DV-ST 2-way DIN 11850 - Unique Diaphragm Valves
Bill of material
9615033422
Item number
Product description
Body type
2-way
Tube standard
DIN 11850
Material type
Port size
Connection type
Diaphragm holder type
Diaphragm material
Actuation
Actuator function
High power actuation (Yes/No)
Actuator material
Seat size
Surface finish
Custom documentation
Weight
kg
Replaced by
STILL ACTIVE
Previews
3D
2D
Download CAD models