目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9612628212
Alfa Laval
Valves
Butterfly Valve
LKB-F
Manual
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb_f/manual/butterfly_lkbf_man_h20_asmtab.prj},{NB=9612628212},{IDNR=9612628212},{PRODUCT=LKB-F ISO Welding ends 51 EPDM 316L Handle - 2 Pos.},{IDNR1=9612402733},{IDNR2=9612045001},{INFO=data sheet},{CAS1VIS=LKB-F},{CAS2VIS=ISO},{CAS3VIS=Welding},{CAS4VIS=Welding},{CAS5VIS=51},{CAS6VIS=EPDM},{CAS7VIS=316L},{CAS8VIS=Handle},{CAS9VIS=2 Pos.},{CAS10VIS=no indication},{CAS11VIS=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Alfa Laval
Description
LKB-F Manual 2-Inch - Butterfly Valve
Bill of material
9612628212
Valves Order Code
9612628212
9612628212
Product description
LKB-F ISO Welding ends 51 EPDM 316L Handle - 2 Pos.
LKB-F ISO Welding ends 51 EPDM 316L Handle - 2 Pos.
Valve
9612402733
9612402733
Handle
9612045001
Product Specification
data sheet
Valve type
LKB-F
Standard
ISO
Connection 1
Welding
Connection 2
Welding
Size
51
Sealing
EPDM
EPDM
Material
316L
316L
Actuation
Handle
Actuator
2 Pos.
Indication
no indication
Top unit type
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型