??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Alfa Laval
Description
LKB-F Manual DN150 - Butterfly Valve
Bill of material
9612628781
Valves Order Code
9612628781
Product description
LKB-F DIN WELD/WELD-DN150-EPDM 304L BUTTERFLY VALVE KIT WITH 4 POSITIONS HANDLE
Valve
9612400009
Handle
9612079101
Product Specification
data sheet
Valve type
LKB-F
Standard
DIN
Connection 1
Welding
Connection 2
Welding
Size
NW150
Sealing
EPDM
Material
304
Actuation
Handle
Actuator
4 Pos.
Indication
no indication
Top unit type
Previews
3D
尺寸
2D
下載CAD模型