??
Catalog navigation
Выбор CAD модели
Доступные продукты: 22
HELP_VARIABLE
Company
Alfa Laval
Description
TZ-79 - Toftejorg TZ-79 Rotary Jet Head
Bill of material
TE22D13206
Order Code
Product Specification
Data Sheet
Description
Configuration
Recommended Pressure
5 barg
Flow Rate
m3/h
Inlet Connection Type
Thread
Inlet Connection Norm
Inlet Connection Size
2"
POLYMER
mm
ATEX
Height
356 mm
Distance
220 mm
Length
268 mm
Distance
98 mm
Distance
195 mm
Diameter
280 mm
Diameter
343 mm
Diameter
232 mm
IDNRPIC
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей