??
Catalog navigation
CAD model selection
Selectable products: 567
HELP_VARIABLE
Company
Alfa Laval
Description
SaniMicro - Toftejorg SaniMicro Rotary Spray Head
Bill of material
TE14B28161
Order Code
Product Specification
Data Sheet
Description
Configuration
Recommended Pressure
2 barg
Flow Rate
m3/h
Inlet Connection Type
Inlet Connection Norm
Inlet Connection Size
Down pipe/Extension
Material
ATEX
Height
mm
Diameter
25 mm
Distance
11 mm
Previews
3D
Dimension
2D
Download CAD models