??
Catalog navigation
CAD Model seçimi
Discontinued product
Product discontinued since 1 Eki 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Uygun ürünler: 2
HELP_VARIABLE
Company
Alfa Laval
Description
Tank Outlet (US), No Spiral Cleaning, Spiral Clean Leakage Chamber, DN-150 - Mixproof Valve
Bill of material
9613302528
Valves Order Code
CAS CODE INPUT
Product Type
US Version Tank Outlet
Data Sheet
Data Sheet
AVAILABILITY
Discontinued
Lower Valve body size
XXX
Upper Valve body size
DN-150
House configuration
Tank Outlet
Fittings on ports
X
Fittings on ports
X
Fittings on ports
None
Fittings on ports
None
Plugs
Upper
Spiral Cleaning of spindel
No
Spiral cleaning of leakage chamber
Yes
Internal cleaning (Seat lift)
Both
Actuator size
5-Basic
Connection Type
Tank flange
Connection Size
XXX
Supplied with Tube/Flange
Previews
3D
Boyut
2D
CAD modeli indir