??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 6
HELP_VARIABLE
Firma
Alfa Laval
Beschreibung
Flange Complete
Stückliste
9612498712
Item number
Name
Description
OTHER
Shape
Flange Complete
Standard
Material
1.4404
Surface
Semibright
Height
50 mm
Diameter
mm
Diameter
mm
Height
mm
Diameter
9 mm
Distance
mm
Product Specification
Data Sheet ROW
Product Specification
Data Sheet US
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen