??
Catalog navigation
CAD模型选择
可提供的产品: 12
HELP_VARIABLE
Company
Alfa Laval
Description
End Cap
Bill of material
9612143006
Item number
Name
Description
ISO2037
Shape
End Cap
Standard
Material
Surface
Semibright
Height
mm
Diameter
mm
Diameter
mm
Diameter
mm
Angle
60 mm
Pattern
6 mm
Product Specification
Data Sheet ROW
Product Specification
Data Sheet US
预览
3D
尺寸标注
2D
下载CAD模型