??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladder Ships Alaco Mezzanine-MP60
Bill of material
60 Degree Incline
ORDERNO
60 Degree Incline
bracketcl
2.5
category
Generic Models
cost
0
default elevation
0
expected lifespan (years)
0
grab2
1
grab3
0
handrail offset
15
handrailradius
1.5
ladder incline
60
maintenance schedule (months)
0
massunit
1
max height
0
maximum height
0
nextrunglocatelr
6.9282032302755
number of rungs
10
omniclass number
23.30.70.17.17
omniclass title
Ship’s Ladders
parttype
Normal
rail depth
5.6875
step height
12
step width
6
thirdsupp
1
top step offset from surface
3.125
toprunglocatelr
3.283679656016
treadlocate
6.92820323027553
unit depth
78.9743916147873
unit height
120
unit width
24
unit width_inside frame
23.875
version
2021
warranty duration (years)
0
Previews
3D
2D
Pobierz modele CAD