??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladder Ships Alaco Mezzanine-M1000-75
Bill of material
75 Degree Incline
ORDERNO
75 Degree Incline
bracketcl
0.208333333333333
category
Generic Models
cost
0
default elevation
0
expected lifespan (years)
0
handrail offset
0.833333333333333
handrailradius
0.125
ladder incline
75
maintenance schedule (months)
0
massunit
1
max height
20
maximum height
20
nextrunglocatelr
0.25957578016765
number of rungs
10
omniclass number
23.30.70.17.17
omniclass title
Ship’s Ladders
parttype
Normal
rail depth
0.473958333333333
step height
0.96875
step width
0.5
thirdsupp
1
top step offset from surface
0.197916666666667
toprunglocatelr
0.245338886503431
treadlocate
0.267949192431124
unit depth
3.36808636398477
unit height
10
unit width
2
unit width_inside frame
1.8125
use extended handrails
1
use flush handrails
0
version
2021
warranty duration (years)
0
Previews
3D
2D
Download CAD models