??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
Ladde Ships Alaco Roofhatch H80
Bill of material
80 degree Incline
ORDERNO
80 degree Incline
category
Generic Models
cost
0
default elevation
0
include seismic brackets
0
ladder incline
80
massunit
1
number of rungs
10
numrungcalca
24
numrungcalcb
7.2318475370032
numrungcalcc
10
numrungcalcd
10
omniclass number
23.30.70.17.14
omniclass title
Vertical Ladders
parttype
Normal
treadlocate
2.1159237685016
unit height
120
unit width
24
unit width_outside frame
26
version
2021
Anteprime
3D
2D
Download modelli CAD