??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
561HD
Bill of material
561HD
ORDERNO
561HD
abc
7.341
bracket depth
4
bracket offset
7
bracket spacing
72
bracket width
3
category
Generic Models
cost
0
default elevation
0
floor mount
1
height
143
massunit
1
no. of bracket
2
no. of rung
12
parttype
Normal
rung spacing
12
siderail height
185
standard width
24
top bracket
47.125
top bracket offset
5.125
version
2021
xyz
177.659
y
7.341
z
177.659
Voransichten
3D
2D
CAD-Modelle herunterladen