??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
GDHA8
Bill of material
GDHA8P-250A1-CY3-S50
Model
GDHA8
Custom Symbol
Length
Dynamic Subtyping
Number of moving particles
Protection type
Number of sensors
3
Stroke
50
Position
A
50 mm
M
1
N
6
P
50
Previews
3D
Dimension
2D
Download CAD models