??
Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Aircomp
Description
VPR 1/8"-1/4" 22 3 PN PM - 3-2 Pneumatic valve monostable
Bill of material
1252223001
Code
Reference
Function
3-2
Connection
Pollici
Flow rate
800 Nl/min
Return
PM
Option
Working pressure
1÷10 Bar
Pilot operating pressure
1÷10 Bar
Valve size
22 mm
Material
Tecnopolimero
Previews
3D
Dimenze
2D
Stáhnout CAD model