??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Aircomp
Description
ME 1/8" 22 5 RL ML OO P - 5-2 roller lever valve
Bill of material
1202425002
Code
Reference
Function
5-2
Connection
G1/8 Pollici
Flow rate
670 Nl/min
Return
ML
Option
OO
Working pressure
1÷10 Bar
Thrust force (6 bar)
16 N
Valve size
22 mm
Material
Tecnopolimero
Previews
3D
Dimensión
2D
Descarga de modelos CAD