??
Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
Aircomp
Description
VMR 1/4" 22 5 TA - 5-2 5-3 Detented push-pull operated valve
Bill of material
1272335002
Code
Reference
Function
Connection
G1/4 Pollici
Flow rate
Nl/min
Return
Option
Working pressure
0÷10 Bar
Valve size
22 mm
Material
Metallo
预览
3D
尺寸标注
2D
下载CAD模型