You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Tamam
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English (United States)
1272333001
Aircomp
Valves
Manual Valves
line 127 size 22mm 1-4 metal
Powered by
CAD model selection
{aircomp/valvole/valvole_manuali/linea_127_taglia_22mm_1-4_metallo/valvola_tiretto_3-2_linea_127.prj},{NB=1272333001},{CODE=1272333001},{REF=VMR 1/4\" 22 3 TA ML NC M},{F=3-2},{C=G1/4},{Q=750},{R=ML},{O=NC},{P=0÷10},{TA=22},{M=Metallo},{NBCUSTOM=1272333001},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\valvole_manuali\\linea_127_taglia_22mm_1-4_metallo\\valvola_tiretto_3-2_linea_127\\Valvola_tiretto_3-2_Linea_127.csv},{NNCUSTOM=VMR 1/4\" 22 3 TA ML NC M},{NTCUSTOM=Valvola_tiretto_3-2_Linea_127},{LINACUSTOM=1272333001},{STEPFILE=127 VMR 3V 14 TA},{PNGFILE=127},{DWGFILE=1272333004},{PRJNAME=alvole\\valvole_manuali\\linea_127_taglia_22mm_1-4_metallo\\valvola_tiretto_3-2_linea_127}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 2
HELP_VARIABLE
Company
Aircomp
Description
VMR 1/4" 22 3 TA ML NC M - 3-2 Detented push-pull operated valve line 127
Bill of material
1272333001
Code
1272333001
1272333001
Reference
VMR 1/4" 22 3 TA ML NC M
VMR 1/4" 22 3 TA ML NC M
Function
3-2
Connection
G1/4
Pollici
Flow rate
750
Nl/min
Return
ML
ML
Option
NC
NC
Working pressure
0÷10
Bar
Valve size
22
mm
Material
Metallo
Previews
3D
Dimension
2D
Download CAD models
Download CAD