??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Aircomp
Description
MER 1/4” 22 5 LS PM OO M - 5-2 Push lever valve line 127
Bill of material
1272535006
Code
1272535006
Reference
MER 1/4” 22 5 LS PM OO M
Function
5-2
Connection
G1/4 Pollici
Flow rate
800 Nl/min
Return
PM
Option
OO
Working pressure
1÷10 Bar
Valve size
22 mm
Material
Metallo
Previews
3D
Boyut
2D
CAD modeli indir