??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AIRBEST
Description
PSPH - Heavy duty type level compensator
Bill of material
PSPH-E25G2M-M20
series
PSPH
Buffer style
E : External spring
buffer stroke
Rotating type
Suction cup connection
Mouting thread
M1
G1/8 mm
M2
G1/4 mm
M3
M20X1.5 mm
LM1
7.5 mm
LM3
40 mm
S1
16 mm
S2
24 mm
S3
17 mm
Y
25 mm
H
86.0 mm
Infotext
Dimensions
Previews
3D
Dimension
2D
Download CAD models