您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
Deutsch
MD1-FCA0
AIR-tec-Vogel
Air treatment
Modular FRL Units Series MD
Powered by
CAD模型選擇
{air_tec_vogel/trattamento/serie_md/filtri_serie_md_a_carboni_attivi.prj},{NB=MD1-FCA02BODY},{SERIE=MD},{DDF=2},{DINENSIONE=1},{FCA=FCA},{VISORE=0},{TDC=},{ATTACCHI=},{ATTOUT=},{AC01A=},{B=G 1/8},{B1=9.728},{B2=25.0},{C1=21.50},{E=42},{I=43},{L=Ø4},{M=90.0},{O=88.0},{S=113.5},{T=34.6},{V=9.0},{PESO=0.2},{INFO=infotext}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Series MD activated carbon filters
Stückliste
MD1-FCA0
Serie
MD
mm
Direzione del flusso
From left to right
From right to left
From left to right
From right to left
Dimensione
1 = 42 mm
1 = 42 mm
mm
activated carbon filter
FCA = filtro a carboni attivi
FCA = filtro a carboni attivi
Visore di intasamento
0 = non present
1 = present
0 = non present
1 = present
Tipo di connessione
-
GAS
NPTF
-
GAS
NPTF
Attacchi
ATTOUT
Accessori
-
A01 = M43-P4
A02 = M43-P6
A03 = M43-P10
A04 = M43-P12
A08 = PG010-PB-1/8
A05 = SWCN-P10-P3-2 + S2500 1/8
A06 = SWCN-P10-P4-2 + S2500 1/8
A07 = SWCN-S10-S4-M + S2500 1/8
-
A01 = M43-P4
A02 = M43-P6
A03 = M43-P10
A04 = M43-P12
A08 = PG010-PB-1/8
A05 = SWCN-P10-P3-2 + S2500 1/8
A06 = SWCN-P10-P4-2 + S2500 1/8
A07 = SWCN-S10-S4-M + S2500 1/8
A
-
B
G 1/8
mm
C
42.0
mm
E
42
mm
H
26.2
I
43
mm
L
Ø4
mm
M
90.0
mm
N
139.7
mm
O
88.0
mm
P
22.7
mm
R
51.7
mm
S
113.5
mm
T
34.6
mm
V
9.0
mm
Peso
0.2
kg
INFO
Information
Infotext
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型