??
Catalog navigation
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
Air Logic
Description
Relief Valves
Bill of material
R610010B85
Preview
Product ID
Manufacturer Part Number
Product Name
Product Long Description
Relief valves open the input port to the exhaust port when a specific pressure differential (ie. setpoint) is achieved. A diaphragm provides area for pressure supplied from the input port to act against the spring force. When the force of the input pressure exceeds the spring force, the valve opens. The valve stays open until the input pressure drops below the setpoint Ports can be supplied with straight or barbed fittings. A single barbed version is available when the exhaust port does not require a barb.
Part Number Description
tubing inside diameter id in
connection type
typical tube retention pressure bar
typical tube retention pressure psi
maximum pressure bar
2.1
maximum pressure psi
30
presets available
Factory Preset Available
recommended system filtration um
5
adjustment range psi
bleed port diameter in
0.02
wetted material
Polysulfone (PSU); Silicone (Si)
barb
Previews
3D
2D
Сваляне на CAD модели