??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 29
HELP_VARIABLE
Company
Air Logic
Description
Threaded In-line Air Filters
Bill of material
F9705B80
Preview
Product ID
Manufacturer Part Number
Product Name
Product Long Description
Part Number Description
color
connection size
tubing inside diameter id in
connection type
typical tube retention pressure bar
8.6
typical tube retention pressure psi
125
installation method in·lb
maximum pressure bar
8.6
maximum pressure psi
125
nominal orifice size in
reach
restriction of hazardous substances rohs 3
installation method
thread size
filter size um
filtration um
wetted material
barb
Anteprime
3D
2D
Download modelli CAD