??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
A&T-3D Gallery
Description
SFGBZLL - 支脚
Bill of material
SFGBZLL-D70-M16-L125
bestellnummer
CODE
支脚材质
底盘材质
橡胶
螺杆材质
45#
螺杆表面处理
镀锌
橡胶垫
丁腈橡胶(NBR)
底径
70 mm
螺纹直径
MM
mm
螺纹直径
mm
E
mm
H
38 mm
F
mm
F1
mm
承载
100 kg
参考重量45#
kg/pcs
参考重量SUS304
kg/pcs
PDF
SFGBZLL.PDF
LM
Previews
3D
Dimension
2D
Download CAD models