??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
OFSLCPU - 无油线性导轨 导槽型自润滑导轨(5mm)
Bill of material
OFSLCPU-W12.5-T15-L50
订购编号
代号
OFSLCPU
材质
高强度黄铜(CAC304)镶嵌MoS2
导槽高度
5 mm
导槽宽度
3.5 mm
W
mm
T
mm
L
mm
螺栓孔数
d1
mm
d2
mm
t1
mm
w1
mm
A
7.5 mm
PDF
ofslcpu.pdf
Previews
3D
Dimension
2D
Download CAD models