??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CENBDA - 衬套 直柱带肩内螺纹型*普通型
Bill of material
CENBDA-12-B4-M4-L3-E5-T2-A
Bestellnummer
代号
dr
mm
dr公差
0/-0.02
B
mm
Enter value for B
mm
cm
inch
ft
B公差
+0.03/+0.01
(B>=M)
mm
L
mm
Enter value for L
mm
cm
inch
ft
E
mm
Enter value for E
mm
cm
inch
ft
R
0.0 mm
T
mm
W
mm
材质/表面处理
SKS93/SUS304/SUS440C
材料代码
硬度
50~60HRC/45~50HRC
PDF
cenbda.pdf
Previews
3D
Dimension
2D
Download CAD models