??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CENBBA - 衬套 直柱内螺纹型*普通型
Bill of material
CENBBA-12-B4-M4-L3-E5-A(50 60HRC/45 50HRC)
Bestellnummer
代号
dr
mm
dr公差
0/-0.02
B
mm
Enter value for B
mm
cm
inch
ft
B公差
+0.03/+0.01
(B>=M)
mm
L
mm
Enter value for L
mm
cm
inch
ft
E
mm
Enter value for E
mm
cm
inch
ft
R
0.0 mm
材质
SKS93/SUS304/SUS440C
表面处理
无电解镀镍
硬度
50 60HRC/45 50HRC
PDF
cenbba.pdf
材料代码
Previews
3D
Dimension
2D
Download CAD models