??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
A&T-3D Gallery
Description
LSGGSS - g6 实心 高精度导向轴 两端台阶卡圈槽型
Bill of material
LSGGSS-D16-H25-P6-S3-T3-N0.5
Bestellnummer
CODE
公差
g6
材质
GCr15
硬度
HRC55以上
热处理方式
高频淬火有效淬硬层深度
表面处理
镀硬洛镀层硬度HV750~镀层厚度3μm~
D
mm
g6公差
H
mm
Enter value for H
mm
cm
inch
ft
P
mm
S
mm
Enter value for S
mm
cm
inch
ft
T
mm
Enter value for T
mm
cm
inch
ft
N
mm
Enter value for N
mm
cm
inch
ft
LMAX
mm
倒角C
mm
圆角R
mm
BGJD
PMJG
A
mm
B
mm
A
mm
B
mm
V
mm
F
mm
E
mm
PDF
lsggss.pdf
mm
0.7 mm
mm mm
5.7 mm
Previews
3D
Dimension
2D
Download CAD models