??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
PHYPIA - 圆型拉手
Bill of material
PHYPIA-D61
bestellnummer
PHYPIA-D61
CODE
PHYPIA
类型
内装型/快速安装型
材质
ABS
颜色
黑色
D
61 mm
D1
58.2 mm
H
25 mm
H1
3 mm
H2
6.5 mm
H3
14 mm
F
46.5 mm
E
14 mm
R
51 mm
参考重量
0.01 kg/pcs
PDF
phypia,pdf
Previews
3D
Dimension
2D
Download CAD models