??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
PHXPIA - 旋转型拉手
Bill of material
PHXPIA-L110
bestellnummer
CODE
PHXPIA
材质
PA
颜色
黑色
L
门板厚度
E1
69.3 mm
E2
101.5 mm
G
20.0 mm
G1
9.5 mm
G2
15.5 mm
G3
14.0 mm
H
37.0 mm
H1
12.0 mm
B
2.5 mm
X
102.0
Y
16.0
参考重量
0.1 kg/pcs
PDF
phxpia.pdf
Previews
3D
Dimension
2D
Download CAD models