??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BJE-45-M4 - 45系列铝型材--紧固件-弹片螺母
Bill of material
BJE-45-M5
Bestellnummer
CODE
BJE
syxc
45type
M
N
10 mm
E
1 mm
H
7.0 mm
K
14.5 mm
L
20 mm
weight
g
PDF
bje-45-m4.pdf
Previews
3D
Dimension
2D
Download CAD models