??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BAE-45-m4 - 45系列铝型材--紧固件/预置螺母
Bill of material
BAE-45-M6
Bestellnummer
CODE
BAE
syxc
45/50type
M
N
10 mm
E
5 mm
H
10.5 mm
K
19.7 mm
L
20 mm
weight
g
PDF
bae-45-m4.pdf
Previews
3D
Dimension
2D
Download CAD models