??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
FDE-10 - FDE
Bill of material
FDE-10
Bestellnummer
FDE-10
syxc
45/50type
weight
15.2 g
PDF
fde-10.pdf
S
17.0 mm
D
10 mm
B
10 mm
Previews
3D
Dimension
2D
Download CAD models