??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
A&T-3D Gallery
Description
DB-10-A-BK - 40槽宽10.2系列铝型材--附件*T型槽扣条
Bill of material
DB-10-A-BK
Bestellnummer
syxc
40系列
L1
10.8 mm
L2
11.0 mm
A
1.0 mm
H
6.5 mm
weight
37 g
PDF
db-10-a-bk.pdf
L
2000.000 mm
Previews
3D
Dimension
2D
Download CAD models