??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CZE-40-D - 40中心孔8.2系列铝型材--连接件*端面连接件
Bill of material
CZE-40-T
Bestellnummer
CODE
CZE
syxc
40系列
GGB
Q
0
LM
-
LD
DQ
-
TD
-
M
M1
40
L
40 mm
H
40 mm
B
40 mm
D
17.6 mm
d
9.4 mm
R
4.0 mm
weight
g
ZJ
PDF
cze-40-d.pdf
K3
mm
K4
2.0 mm
E
4 mm
N
mm
T
11.000 mm
P
5.000 mm
Previews
3D
Dimension
2D
Download CAD models