??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CRE-40-ST - 40槽宽8.2系列铝型材--连接件-三维连接件
Bill of material
CRE1-40
Bestellnummer
CODE
CRE
syxc
40系列
GGB
Q
0
Q2
LM
-
LD
-
DQ
-
TD
-
M1
40
M
M6
A
40 mm
L
35 mm
E
15 mm
C
5 mm
B
19.5 mm
N
8 mm
F
25.5 mm
T
9.5 mm
R
4.5 mm
weight
186 g
ZJ
-
PDF
cre-40.pdf
K
6.0 mm
K1
3.0 mm
K2
21.0 mm
H
55.0 mm
K3
40.0 mm
K4
6.0 mm
Previews
3D
Dimension
2D
Download CAD models