??
Catalog navigation
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
agru
Description
240 - T-Diaphragm Valve
Bill of material
AGRU_72240632011_T-Diaphragm Valve_manually controlled_PP Pure grey_63/20 - SDR11 MOP 10 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
240
Weight
kg
Dimension long
Dimension short
Description 1
T-Diaphragm Valve
Description 2
manually controlled
Description 3
EPDM/PTFE diaphragm
Material
PP Pure grey
Manufacturing process
machined
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
mm
Outside diameter1 (DAOD1)
mm
S
mm
S1
mm
Dimension L
mm
L1
mm
L2
7.000 mm
L3
mm
L4
mm
L5
mm
D1
mm
Z
mm
H
mm
T
mm
T1
mm
B
135.000 mm
SL1
32.000 mm
ST
48.300 mm
DN
40.000 mm
SL
194.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models