??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
agru
Description
024 - Union Type 24
Bill of material
AGRU_16024003211_Union Type 24_FPM-sealing with FDA Approval_PP natural_32X2.9 SDR11 ISO S-5
LOD Destination
LOD Level
Article number
Article number
Image Code
024
Weight
kg
Dimension long
Dimension short
Description 1
Union Type 24
Description 2
FPM-sealing with FDA Approval
Description 3
-
Material
PP natural
Manufacturing process
injection moulded
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
mm
S
mm
Dimension L
107.000 mm
L1
24.000 mm
L2
mm
D
mm
B
mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models