您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
AGRU 11024403211 Union nut spare part Union 024 PP-FRP grey 32 - G 1 1/2
agru
Industrial Piping Systems
PP Industrial Piping System
Fittings with short Spigot
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pp_industrial_piping_system/fittings_with_short_spigot/024_4.prj},{NB=AGRU_11024403211_Union nut_spare part Union 024_PP-FRP grey_32 - G 1 1/2 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11024403211},{M=11024403211},{BILDCODE=024.4},{WEIGHT=0.043},{DIMENSIONLANG=32 - G 1 1/2\"},{DURCHMESSER=32},{EXT_BEZ_1=Union nut},{EXT_BEZ_2=spare part Union 024},{MATERIAL=PP-FRP grey},{HERSTELLV=injection moulded},{DA=32.000},{L1=20.000},{D=64.000},{D1=42.200},{D2=44.900},{B=30.000},{GIN=1.500},{X1=2},{XX=32 - G 1 1/2},{G=38.100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
agru
Description
024.4 - Union nut
Bill of material
AGRU_11024403211_Union nut_spare part Union 024_PP-FRP grey_32 - G 1 1/2
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
11024403211
11024403211
Article number
11024403211
11024403211
Image Code
024.4
Weight
0.043
0.043
kg
Dimension long
32 - G 1 1/2"
32 - G 1 1/2"
Dimension short
32
32
Description 1
Union nut
Description 2
spare part Union 024
Material
PP-FRP grey
Manufacturing process
injection moulded
Outside diameter (DAOD)
32.000
32.000
mm
L1
20.000
20.000
mm
D
64.000
64.000
mm
D1
42.200
42.200
mm
D2
44.900
44.900
mm
B
30.000
30.000
mm
GIN
1.500
1.500
Inch
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型