??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
agru
Description
196.3 - Poly-Flo
Bill of material
AGRU_11196503571_Poly-Flo_Instrumentation Fitting_PPR grey_50/32 SDR17/11
LOD Destination
LOD Level
Article number
Article number
Image Code
196.3
Weight
kg
Dimension long
Dimension short
Description 1
Poly-Flo
Description 2
Instrumentation Fitting
Material
PPR grey
Manufacturing process
machined
Connection methode
simultaneous + cascade welding
S1
mm
S2
mm
Dimension L
140.000 mm
L1
10.000 mm
L2
mm
D1
mm
D2
mm
D3
mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models