??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
agru
Description
249 - Dog Bone Type III, Collar
Bill of material
AGRU_84249169073_Dog Bone Type III, Collar_with cut out_HDPE/PVDF_160/90 SDR17/33
LOD Destination
LOD Level
Article number
Article number
Image Code
249
Weight
kg
Dimension long
Dimension short
Description 1
Dog Bone Type III, Collar
Description 2
with cut out
Material
HDPE/PVDF
Manufacturing process
machined
Connection methode
Staggered + E-socket-welding
SDR1
17.000
SDR2
S1
mm
S2
mm
Dimension L
mm
D
mm
D1
mm
D2
mm
D3
mm
D4
mm
B
mm
NUMB
KGEW
0.000 mm
Previews
3D
Boyut
2D
CAD modeli indir