您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
AGRU 82099281633 Spider Clip HDPE/HDPE 280/160 SDR33
agru
Industrial Piping Systems
Double Containment Piping System
PE-PE Simultaneous Welding
Powered by
CAD模型選擇
{agru/industrial_piping_systems/double_containment_piping_system/pe_pe_simultaneous_welding/099.prj},{NB=AGRU_82099281633_Spider Clip_HDPE/HDPE_280/160 SDR33 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=82099281633},{M=82099281633},{BILDCODE=099},{WEIGHT=0.169},{DIMENSIONLANG=280/160 SDR33},{DURCHMESSER=280/160},{EXT_BEZ_1=Spider Clip},{MATERIAL=HDPE/HDPE},{HERSTELLV=injection moulded},{VERBINDUNG=Installation Accessory},{SDR1=33.000},{D=259.000},{D1=280.000},{D2=160.000},{D3=161.500},{B=55.000},{X1=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
agru
Description
099 - Spider Clip
Bill of material
AGRU_82099281633_Spider Clip_HDPE/HDPE_280/160 SDR33
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
82099281633
82099281633
Article number
82099281633
82099281633
Image Code
099
Weight
0.169
0.169
kg
Dimension long
280/160 SDR33
280/160 SDR33
Dimension short
280/160
280/160
Description 1
Spider Clip
Material
HDPE/HDPE
Manufacturing process
injection moulded
Connection methode
Installation Accessory
SDR1
33.000
D
259.000
259.000
mm
D1
280.000
280.000
mm
D2
160.000
160.000
mm
D3
161.500
161.500
mm
B
55.000
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型