??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 14
HELP_VARIABLE
Company
agru
Description
017 - Backing Ring DIN
Bill of material
AGRU_14017007511_Backing Ring DIN_steel insert/for FRP_PP-FRP black_75 - MOP 16 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
017
Weight
kg
Dimension long
Dimension short
Description 1
Backing Ring DIN
Description 2
steel insert/for FRP
Material
PP-FRP black
Manufacturing process
injection moulded+drilled PN10
Connection methode
Flange connection
Outside diameter (DAOD)
mm
DN
D
mm
D2
mm
D3
mm
B
mm
K
mm
NM
NUMB
KGEW
0.000 mm
Anteprime
3D
Dimensione
2D
Download modelli CAD