??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
agru
Description
055 - Tee reduced
Bill of material
AGRU_70055502007_Tee reduced_PE 100-RC black_50/20 - MOP 16 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
055
Weight
kg
Dimension long
Dimension short
Description 1
Tee reduced
Material
PE 100-RC black
Manufacturing process
injection moulded
Connection methode
Socket-welding
Outside diameter (DAOD)
mm
Outside diameter1 (DAOD1)
mm
Dimension L
mm
Z
mm
DSP
mm
DSP1
mm
T
mm
T1
mm
P
16.000 bar
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models