??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 4
HELP_VARIABLE
Company
agru
Description
004.6 - End Cap
Bill of material
AGRU_70004640011_End Cap_300mm elongated_PE 100-RC black_400 X 36.3 SDR11 ISO S-5
LOD Destination
LOD Level
Article number
Article number
Image Code
004.6
Weight
kg
Dimension long
Dimension short
Description 1
End Cap
Description 2
300mm elongated
Material
PE 100-RC black
Manufacturing process
injection moulded
Connection methode
Butt + E-socket-welding
Outside diameter (DAOD)
mm
S
mm
Dimension L
300.000 mm
L1
mm
X1
미리보기
3D
치수도
2D
CAD모델 다운로드