??
Catalog navigation
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
agru
Description
187 - E-Adaptor Elbow 90°
Bill of material
AGRU_70187323211_E-Adaptor Elbow 90_with brass-female thread_PE 100-RC black_32X1 SDR 11
LOD Destination
LOD Level
Article number
Article number
Image Code
187
Weight
kg
Dimension long
Dimension short
Description 1
E-Adaptor Elbow 90°
Description 2
with brass-female thread
Material
PE 100-RC black
Manufacturing process
injection moulded
Connection methode
Electro-fusion
Outside diameter (DAOD)
mm
L1
mm
D
mm
D1
mm
D2
mm
Z
mm
T
mm
SW
mm
GIN
Inch
KGEW
mm
Dimension E
mm
G
19.050 mm
プレビュー
3D
情報
2D
ダウンロード(CADデータ)