??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 17
HELP_VARIABLE
Company
agru
Description
173 - E-Coupler
Bill of material
AGRU_70173018011_E-Coupler_MOP water 25bar/gas 10bar_PE 100-RC black_180 SDR 26-7.4
LOD Destination
LOD Level
Article number
Article number
Image Code
173
Weight
kg
Dimension long
Dimension short
Description 1
E-Coupler
Description 2
Description 3
Material
PE 100-RC black
Manufacturing process
injection moulded
Connection methode
Electro-fusion
Outside diameter (DAOD)
mm
Dimension L
mm
D
mm
D1
mm
T
mm
Previews
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Baixar modelos em CAD