??
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
agru
Description
395 - Sweep bend 22°
Bill of material
AGRU_70395022511_Sweep bend 22_radius 1.5 x OD_PE 100-RC black_225 SDR11 ISO S-5 16 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
395
Weight
kg
Dimension long
Dimension short
Description 1
Sweep bend 22°
Description 2
radius 1.5 x OD
Material
PE 100-RC black
Manufacturing process
formed out of pipe
Connection methode
Butt + E-socket-welding
Outside diameter (DAOD)
mm
S
mm
Dimension L
mm
Z
mm
R
X1
70110
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models